BURNDY
GSC752N30B45, Ground Stud Conn, Tin Plate Cast Cu, 45 Degree
Image of GSC752N30B45 GSC752N30B45, Ground Stud Conn, Tin Plate Cast Cu, 45 Degree

GSC752N30B45, Ground Stud Conn, Tin Plate Cast Cu, 45 Degree

Brand: Burndy

Catalog ID: GSC752N30B45

Ground Stud Connector; 45 Degree Bend.

  • Constructed of Tin-Plated Cast Copper Alloy
  • NEMA spaced terminal pad
  • Animal mitigation / Stud Protector Cover Available
  • Ball and Socket design accommodates industry standard Ground Set Clamps
  • Available in Straight, 45, and 90 Degree variations
  • Third-party laboratory test results available on request

General

Catalog Number

GSC752N30B45

UPC

621945462953

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

0

Pallet Quantity

630