BURNDY
GSC752N30B5H - Safety Ground Stud, Tin Plated Cast Copper, Inline NEMA Pad, 30 mm ball stud, Grade 5H
Image of GSC752N30B5H GSC752N30B5H - Safety Ground Stud, Tin Plated Cast Copper, Inline NEMA Pad, 30 mm ball stud, Grade 5H

GSC752N30B5H - Safety Ground Stud, Tin Plated Cast Copper, Inline NEMA Pad, 30 mm ball stud, Grade 5H

Brand: Burndy

Catalog ID: GSC752N30B5H

Used when servicing a pad mounted transformer, our ground studs have an optional thermoplastic elastomer cover providing safe maintenance of equipment for optimal uptime for your upcoming projects in the Renewable, Industrial, and Utility Markets.

  • ASTM F855 Grade 5H Tested and Rated
  • Third-party laboratory test results available
  • 30mm Ball Stud
  • Inline pad
  • NEMA spacing for 1/2" Hardware
  • Cast copper alloy
  • Tin-plated for corrosion resistance
  • Stud Cover Available - GSC75030BCOVER

ASTM F588 Grade 5H

General

Catalog Number

GSC752N30B5H

Material

Tin-Plated Copper

Size

30mm Ball Stud

Type

Safety Ground Stud

UPC

621945651081

Dimensions

Dimensions

8.73 in x 1.25 in x 1.5 in

Height

1.5 in

Length

8.73 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Size

30mm Ball Stud

Width

1.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

100

Pallet Quantity

1000