BURNDY
GSC752N30B90, Ground Stud Connector, Tin Plated Cast Copper, 90 Degree Bend
Image of GSC752N30B90 GSC752N30B90, Ground Stud Connector, Tin Plated Cast Copper, 90 Degree Bend

GSC752N30B90, Ground Stud Connector, Tin Plated Cast Copper, 90 Degree Bend

Brand: Burndy

Catalog ID: GSC752N30B90

Ground Stud Connector; 90 Degree Bend; Tin Plated Cast Copper

  • Constructed of Tin-Plated Cast Copper Alloy
  • NEMA spaced terminal pad
  • Animal mitigation / Stud Protector Cover Available
  • Ball and Socket design accommodates industry standard Ground Set Clamps
  • Available in Straight, 45, and 90 Degree variations
  • Third-party laboratory test results available on request

General

Application

Grounding applications

Catalog Number

GSC752N30B90

Construction Material - Main

Tin Plated cast Copper

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Connector

Type

Stud Connector

UPC

621945462960

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

EU RoHS Indicator

Contact Manufacturer

Logistics

Minimum Pack Quantity

0