BURNDY
Image of GSC7530BCOVER GSC7530BCOVER, Ground Stud Cover

GSC7530BCOVER, Ground Stud Cover

Brand: Burndy

Catalog ID: GSC7530BCOVER

Ground Stud Cover.

General

Catalog Number

GSC7530BCOVER

UPC

621945483842

Dimensions

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250