BURNDY
GSC882NH35B7H, Ground Stud, Tin Cast Cu, 90° offset NEMA Pad
Image of GSC882NH35B7H GSC882NH35B7H, Ground Stud, Tin Cast Cu, 90° offset NEMA Pad

GSC882NH35B7H, Ground Stud, Tin Cast Cu, 90° offset NEMA Pad

Brand: Burndy

Catalog ID: GSC882NH35B7H

Temporary Protective Ground Studs are single point ground connections for Temporary Ground Sets. The Burndy H-Rated Ground Studs are designed and tested to meet the requirements of ASTM F855 Table 2.

  • ASTM F855 Grade 7H Tested and Rated
  • Third-party laboratory test results available
  • 35mm Ball Stud
  • 90° offset pad
  • NEMA spacing for 1/2" Hardware
  • Cast copper alloy
  • Tin-plated for corrosion resistance
  • Stud Cover Available - GSC882NH35BCOVER

ASTM F588 Grade 7H

General

Catalog Number

GSC882NH35B7H

Material

Tin-Plated Copper Alloy

Type

Temporary Protective Ground Stud

UPC

621945688438

Dimensions

Dimensions

5.8 in x 3.1 in x 1.53 in

Height

1.53 in

Length

5.8 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

3.1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

6

Pallet Quantity

1332