BURNDY
Image of GSC882NH35BCOVER GSC882NH35BCOVER, 35mm Grounding Ball Stud Cover
Image of GSC882NH35BCOVER GSC882NH35BCOVER, 35mm Grounding Ball Stud Cover

GSC882NH35BCOVER, 35mm Grounding Ball Stud Cover

Brand: Burndy

Catalog ID: GSC882NH35BCOVER

35mm Grounding Ball Stud Cover

  • Nonconductive cover may help prevent flashover on ball studs installed in enclosed switchgear, switchyards, or substations
  • Can help keep the ball surface clean while not in use
  • Cover is NOT intended for personal protection and should NOT be considered insulating cover-up
  • Molded eye for installation and removal with grip-all
  • Used on GSC882NH35B, Temporary Protective Ground Stud with 35mm ball stud

General

Catalog Number

GSC882NH35BCOVER

Color

Orange

Material

Orange thermoplastic elastomer material

Type

Temporary Protective Ground Stud Cover

UPC

621945688971

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

12000