BURNDY
Image of GSTUD14HY GSTUD14HY Structural Steel Ground Stud

GSTUD14HY Structural Steel Ground Stud

Brand: Burndy

Catalog ID: GSTUD14HY

Structural Steel Grounding Connector: #6 AWG; 1/4" Rod; Copper Coated; Nickel Plated.

  • May be welded to steel surfaces quickly and easily
  • No disk grinding needed
  • Knurled surface for better gripping
  • Copper plated
  • May be installed during adverse weather conditions

General

Application

For Compression Connectors And Mechanical Connectors

Catalog Number

GSTUD14HY

EU RoHS Indicator

Yes

Material

Steel

Plated

Y

Plating Type

Nickel

Sub Brand

HYGROUND, VERSITAIL

Trade Name

VERSITAIL™

Type

GSTUD-HY

UPC

781810220870

UPC 14 Digit GTIN

00781810220870

Dimensions

Dimension - B Length fraction

13/50 in

Dimension - B Length inch

0.26 in

Dimension - D inch

1.25 in

Dimension - Ground Rod Size

1/4 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

122 mm

Dimension - Length Overall inch

4.81 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

45 Degree

Conductor Related

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Rod Size

1/4 in

Conductor - Rod Size Range

1/4 in

Conductor Type

  • Rod-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

9600