BURNDY
Image of GSTUD38HY GSTUD38HY Structural Steel Ground Stud
Image of GSTUD38HY GSTUD38HY Structural Steel Ground Stud

GSTUD38HY Structural Steel Ground Stud

Brand:

Burndy

Catalog ID:

GSTUD38HY

Structural Steel Grounding Connector; Accommodates: #3 AWG; 3/8" Rod; Copper Coated; Nickel Plated.

Features: The VERSITAIL May Be Welded To Steel Surfaces Quickly And Easily With Normal Construction Equipment, The VERSITAIL Eliminates Costly Disk Grinding And The Need To Expose Virgin Metal, The Welding Process Burns Through The Oxidation And Scale To Establish Excellent Electrical Grounding Continuity, The VERSITAIL May Be Installed By The Welder In The Field Or At The Steel Fabricator Based On Customer Preference, The VERSITAIL Pure Copper Coating Over Low Carbon, Hot Rolled Steel Is Compatible With Standard Welding Processes, No Toxic Gasses Are Generated, The VERSITAIL Knurled Surface Is Copper Plated And Specifically Designed To Ensure Excellent Mechanical Gripping And Electrical Integrity For BURNDY Compression And Mechanical Connectors In All Grounding Applications, The VERSITAIL May Be Installed During Adverse Weather Conditions Thus Eliminating Costly Construction Delays, Low Carbon, Hot Rolled Steel, Pure Copper Plated Finish, Compression Connector: YGHP34C26 (250 - 500 KCMIL), YGHP29C26 (1/0 AWG - 250 KCMIL), Ground Rod Size: 3/8 IN

Product details

General

Application

  • For Compression Connectors And Mechanical Connectors

Catalog Number

GSTUD38HY

EU RoHS Indicator

Yes

Material

Steel

Plated

Y

Plating Type

Nickel

Sub Brand

HYGROUND, VERSITAIL

Trade Name

VERSITAIL™

Type

GSTUD-HY

UPC

781810220887

UPC 12 Digit

7818102208877

Dimensions

Dimension - B Length fraction

16/41 in

Dimension - B Length inch

0.39 in

Dimension - D inch

1.25 in

Dimension - Ground Rod Size

3/8 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

148 mm

Dimension - Length Overall inch

5.81 in

Physical Attribute - Tongue Angle

45 Degree

Conductor Related

Conductor - Copper Str Size

3 AWG

Conductor - Copper Str Size Range

3 AWG

Conductor - Rod Size

3/8 in

Conductor - Rod Size Range

3/8 in

Conductor Type

  • Rod-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

3920

Resources and downloads