
Brand: Burndy
Catalog ID: GX2626
Application
For Cross Connecting A Wide Range Of Copper Cable, Direct Burial In Earth Or Concrete
Catalog Number
GX2626
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GX
U Bolt Type
354
UPC
781810991695
UPC 14 Digit GTIN
00781810991695
Dimension - Height fraction
2-1/2 in
Dimension - Height inch
2.75 in
Dimension - Height mm
69.9 mm
Dimension - L Length Overall mm
43 mm
Dimension - Length Overall inch
1.69 in
Dimension - Width fraction
1-2/3 in
Dimension - Width inch
1.69 in
Dimension - Width mm
43 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size A
4;3;2;1;1/0;2/0;3/0
Conductor - Copper Solid Size A Range
4-3/0
Conductor - Copper Solid Size B
4;3;2;1;1/0;2/0;3/0
Conductor - Copper Solid Size B Range
4-3/0
Conductor - Copper Str Size A
5;4;3;2;1;1/0;2/0
Conductor - Copper Str Size A Range
5-2/0
Conductor - Copper Str Size B
4;3;2;1;1/0;2/0
Conductor - Copper Str Size B Range
4-2/0
Conductor - Copper Tube Std Size
0.375
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
11
Minimum Pack Quantity
1
Pallet Quantity
3300