
Brand: Burndy
Catalog ID: GX2929
Application
For Cross Connecting A Wide Range Of Copper Cable, Direct Burial In Earth Or Concrete
Catalog Number
GX2929
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GX
U Bolt Type
222
UPC
781810260692
UPC 14 Digit GTIN
00781810260692
Dimension - Height fraction
2-3/4 in
Dimension - Height inch
2.75 in
Dimension - Height mm
69.9 mm
Dimension - L Length Overall mm
48 mm
Dimension - Length Overall inch
1.88 in
Dimension - Width fraction
1-7/8 in
Dimension - Width inch
1.88 in
Dimension - Width mm
48 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Solid Size A
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size A Range
2/0 AWG-4/0 AWG
Conductor - Copper Solid Size B
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size B Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Size A
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size A Range
1/0 -250 kcmil
Conductor - Copper Str Size B
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size B Range
1/0 -250 kcmil
Conductor - Copper Tube Std Size
0.5
Conductor - Rod Size
1/2 in
Conductor - Rod Size Range
1/2 in
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
2500