BURNDY
GXW26C26, GROUNDWEJ Conn, Cable to Cable or Cable to Rod
Image of GXW26C26 GXW26C26, GROUNDWEJ Conn, Cable to Cable or Cable to Rod
Image of GXW26C26 GXW26C26, GROUNDWEJ Conn, Cable to Cable or Cable to Rod

GXW26C26, GROUNDWEJ Conn, Cable to Cable or Cable to Rod

Brand: Burndy

Catalog ID: GXW26C26

GROUNDWEJ Connector, Groove A: 1/0-2/0, Groove B: 1/0-2/0, 1/2" Copper Rod

  • Groove A accepts 1/0-2/0
  • Groove B 1/0-2/0
  • 1/2" Cu Rod

General

Catalog Number

GXW26C26

Material

Copper Alloy

Plated

No

Plating Type

Unplated

Product Type

Mechanical

Trade Name

GROUNDWEJ™

UPC

781810146750

UPC 14 Digit GTIN

00781810146750

Dimensions

Dimension - B Length inch

1.80 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

2.80 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size A

1/0;2/0

Conductor - Copper Solid Size B

1/0;2/0

Conductor - Copper Str Size A

1/0;2/0

Conductor - Copper Str Size B

1/0;2/0

Conductor - Rod Size

0.5

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B
  • Rod-Size B

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1