BURNDY
GXW29C34, GROUNDWEJ Conn, Cable to Cable or Cable to Rod
Image of GXW29C34 GXW29C34, GROUNDWEJ Conn, Cable to Cable or Cable to Rod

GXW29C34, GROUNDWEJ Conn, Cable to Cable or Cable to Rod

Brand: Burndy

Catalog ID: GXW29C34

GROUNDWEJ Connector, Groove A: 4/0-250 kcmil Cu, Groove B: 300-350 kcmil, 3/4" Copper Rod

  • Groove A accommodates 4/0-250 kcmil
  • Groove B accommodates 300-350 kcmil
  • 3/4" Copper Rod

General

Catalog Number

GXW29C34

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Trade Name

GROUNDWEJ™

UPC

781810159514

UPC 14 Digit GTIN

00781810159514

Dimensions

Dimension - B Length inch

1.80 in

Dimension - Height mm

0 mm

Dimension - Pad Width inch

2.80 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size A

4/0

Conductor - Copper Str Size A

4/0;250

Conductor - Copper Str Size B

300;350

Conductor - Rod Size

1/2;5/8;3/4

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B
  • Rod-Size B

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1