BURNDY
GZ2658, Mechanical Grounding Connector, Copper Cable to Bar
Image of GZ2658 GZ2658, Mechanical Grounding Connector, Copper Cable to Bar
Image of GZ2658 GZ2658, Mechanical Grounding Connector, Copper Cable to Bar

GZ2658, Mechanical Grounding Connector, Copper Cable to Bar

Brand: Burndy

Catalog ID: GZ2658

Cast Cu Alloy Ground Clamp, Cable to Bar, #3 - 2/0 AWG Str, 5/8" Bolt

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

General

Application

For Joining A Wide Range Of Copper Cable To Bar, Direct Burial In Concrete Or Ground

Catalog Number

GZ2658

Construction Material - Main

Copper

Installation Torque Recommended in-lb

660 LBS/in

Material

Copper

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

Sub Brand

MECHANICAL CONNECTOR

Type

GZ

UPC

781810990148

UPC 14 Digit GTIN

00781810990148

Dimensions

Dimension - Height fraction

2-1/4

Dimension - Height inch

2.25 in

Dimension - Height mm

57.2 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

3;2;1;1/0;2/0

Conductor - Copper Str Size Range

3 AWG - 2/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

660 LBS/in

Logistics

Carton Quantity

1

Pallet Quantity

1