
Brand: Burndy
Catalog ID: Y8MRB1
Application
Crimping
Application - For Use On
#22-8 AWG Uninsulated Terminals and Splices
Catalog Number
Y8MRB1
Die Type
Permanent Die Grooves
EU RoHS Indicator
Sub Brand
HYTOOL
Tool Type
Full Cycle Ratchet Crimper
Trade Name
HYTOOL™
UPC
781810031100
UPC 14 Digit GTIN
00781810031100
Dimensions
10.56 in x 3.5 in x 1.04 in
Height
1.04 in
Length
10.56 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
1.21 lb
Width
3.5 in
Crimping Ranges
#22 - #8 AWG
EU RoHS Indicator
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
Tool only