BURNDY
Heat Treated Stainless Steel Nest Die, For #2 AWG Aircraft Non-Insulated Copper Connectors
Image of DV2L Heat Treated Stainless Steel Nest Die, For #2 AWG Aircraft Non-Insulated Copper Connectors
Image of DV2L Heat Treated Stainless Steel Nest Die, For #2 AWG Aircraft Non-Insulated Copper Connectors

Heat Treated Stainless Steel Nest Die, For #2 AWG Aircraft Non-Insulated Copper Connectors

Brand: Burndy

Catalog ID: DV2L

Nest Die, For #2 AWG Aircraft Non-Insulated CU Connectors.

  • Heat Treated Stainless Steel Material
  • Nest Style
  • Aircraft Non-Insulated Copper Connectors

General

Application

Crimping

Application - For Use On

Use with Y29BH Series Crimpers

Catalog Number

DV2L

Crimp Force Capacity

4.5 ton

Die Type

D Die

Material

Stainless Steel

Type

Die

UPC

781810029756

Dimensions

Weight

0.13 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

4.5 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only