
Brand: Burndy
Catalog ID: HFB444N
Application
Substation
Catalog Number
HFB444N
Connector Type
Tap
Material
Copper
Plated
N
Plating Type
Bright Dipped
UPC
781810005774
UPC 14 Digit GTIN
00781810005774
Dimension - B Length inch
4.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
232 mm
Dimension - Length Overall inch
9.12 in
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Pin Diameter fraction
4 in
Dimension - Pin Diameter inch
4.00 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
720