
Brand: Burndy
Catalog ID: HFB44P1
Application
Substation
Catalog Number
HFB44P1
Connector Type
Bus Bar Clamp and Accessories
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
UPC
781810005804
UPC 14 Digit GTIN
00781810005804
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
146 mm
Dimension - Length Overall inch
5.75 in
Dimension - Width fraction
5-3/4 in
Dimension - Width inch
5.75 in
Dimension - Width mm
146 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Connector Type
Bus Bar Clamp and Accessories
Carton Quantity
6
Minimum Pack Quantity
2
Pallet Quantity
600