
Brand: Burndy
Catalog ID: HFB44P1W
Application
Substation
Catalog Number
HFB44P1W
Connector Type
Bus Bar Clamp and Accessories
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
Y
Plating Type
Tin - Hot Dipped
UPC
621945458178
UPC 14 Digit GTIN
00621945458178
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Bus Bar Clamp and Accessories
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1