
Brand: Burndy
Catalog ID: HFB66P1
Application
Substation
Catalog Number
HFB66P1
Connector Type
Bus Bar Clamp and Accessories
Installation Torque Recommended in-lb
660 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
UPC
781810005811
UPC 14 Digit GTIN
00781810005811
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
206 mm
Dimension - Length Overall inch
8.12 in
Dimension - Width fraction
8-3/25 in
Dimension - Width inch
8.12 in
Dimension - Width mm
206 mm
Package Height
Package Length
Package Weight
Package Width
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
660 LBS/in
Connector Type
Bus Bar Clamp and Accessories
Carton Quantity
2
Minimum Pack Quantity
1
Pallet Quantity
72