
Brand: Burndy
Catalog ID: HFB88P1
Application
Substation
Catalog Number
HFB88P1
Connector Type
Bus Bar Clamp and Accessories
Installation Torque Recommended in-lb
1990 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
UPC
781810078921
UPC 14 Digit GTIN
00781810078921
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
267 mm
Dimension - Length Overall inch
10.50 in
Dimension - Width fraction
10-1/2 in
Dimension - Width inch
10.50 in
Dimension - Width mm
267 mm
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
1990 LBS/in
Connector Type
Bus Bar Clamp and Accessories
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1