BURNDY
Image of HSB100FRFT HSB100FRFT, Heat Shrink Tubing PVC, Thin, FR, Black
Image of HSB100FRFT HSB100FRFT, Heat Shrink Tubing PVC, Thin, FR, Black

HSB100FRFT, Heat Shrink Tubing PVC, Thin, FR, Black

Brand: Burndy

Catalog ID: HSB100FRFT

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V. 25 Ft Reel.

  • Heat Shrink Tubing, 1.00" ID Min (Exp), 0.50" ID Max (Rec), 1/0-4/0 Flex
  • PVC
  • Fire Retardant
  • Thin Wall, Black
  • 25 Foot Reel
  • 600 V

General

Catalog Number

HSB100FRFT

Color

Black

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

Product Family

Thin Wall PVC Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

781810033807

Dimensions

Dimensions

300 in x 1 in x 1 in

Height

1 in

Length

300 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Electrical Ratings

Voltage Rating

600 V

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL TUBES/REELS

Logistics

Minimum Pack Quantity

125