BURNDY
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW
play

HSB110H6PF5, Heat Shrink Tubing, 1.10" ID Min.(Exp.), 0.40" ID Max.(Rec.), 1 - 3/0, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

Brand:

Burndy

Catalog ID:

HSB110H6PF5

Heat Shrink Tubing, 1.10" ID Min.(Exp.), 0.40" ID Max.(Rec.), 1 - 3/0, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

Product details

General

Catalog Number

HSB110H6PF5

Connector Type

HEAVY WALL TUBES

Material

Cross-linked Polyolefin

UPC

781810214824

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Conductor Size

1AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

125

Minimum Pack Quantity

5

Number of Pieces in Package

5

Resources and downloads