BURNDY
Image of HSB110H9PF HSB110H9PF, Heat Shrink Black

HSB110H9PF, Heat Shrink Black

Brand: Burndy

Catalog ID: HSB110H9PF

Heat Shrink Black.

  • Heat Shrink Tubing, 1.10" ID Min (Exp), 0.40" ID Max (Rec)
  • 1-3/0, Polyolefin, Thick Wall
  • Black, Shrink Ratio 3:1, 600V

General

Catalog Number

HSB110H9PF

UPC

781810429389

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

4500