

Brand: Burndy
Catalog ID: HSB112FR100
Catalog Number
HSB112FR100
Color
Black
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
Product Family
Thin Wall PVC Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
781810265772
Dimensions
1200 in x 1.5 in x 1.5 in
Height
1.5 in
Length
1200 in
Width
1.5 in
Voltage Rating
600 V
Conductor Range
250-500 Kcmil
Conductor Size
350kcmil - 750kcmil
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL TUBES/REELS
Carton Quantity
1
Minimum Pack Quantity
2
Pallet Quantity
1