BURNDY
HSB12FR, PVC Thin Wall Black Heat Shrink Tubing, #1-#4 Code, #4-#6 Flex, 600 V, Fire Retardant.
Image of HSB12FR HSB12FR, PVC Thin Wall Black Heat Shrink Tubing, #1-#4 Code, #4-#6 Flex, 600 V, Fire Retardant.

HSB12FR, PVC Thin Wall Black Heat Shrink Tubing, #1-#4 Code, #4-#6 Flex, 600 V, Fire Retardant.

Brand: Burndy

Catalog ID: HSB12FR

PVC Thin Wall Black Heat Shrink Tubing, #1-#4 Code, #4-#6 Flex, 600 V, Fire Retardant.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

General

Application

For Terminations And Splices

Catalog Number

HSB12FR

Connector Type

THIN WALL TUBES/REELS

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

HEAT SHRINK

Type

HS-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810265789

Dimensions

Dimensions

600 in x 0.5 in x 0.5 in

Height

0.5 in

Length

600 in

Thickness

0.03

Width

0.5 in

Conductor Related

Conductor Range

#6 AWG to #4 AWG

Conductor Size

4AWG - 1AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL TUBES/REELS

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

360