BURNDY
HSB18T48PF, Thin Wall Cross-Linked Black Polyolefin Heat Shrink Tubing, #14-18 AWG, 600 V, Flame Retardant.
Image of HSB18T48PF HSB18T48PF, Thin Wall Cross-Linked Black Polyolefin Heat Shrink Tubing, #14-18 AWG, 600 V, Flame Retardant.

HSB18T48PF, Thin Wall Cross-Linked Black Polyolefin Heat Shrink Tubing, #14-18 AWG, 600 V, Flame Retardant.

Brand: Burndy

Catalog ID: HSB18T48PF

Thin Wall Cross-Linked Black Polyolefin Heat Shrink Tubing, #14-18 AWG, 600 V, Flame Retardant.

  • Thin Wall Cross-Linked Black Polyolefin Heat Shrink Tubing
  • #14-#18 AWG, 600 V
  • Flame Retardant

General

Application

For Terminations And Splices

Catalog Number

HSB18T48PF

Connector Type

THIN WALL REEL

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810212370

Dimensions

Dimensions

48 in x 0.125 in x 0.125 in

Height

0.125 in

Length

48 in

Package Height

10 in

Package Length

6 in

Package Weight

0.6 lb

Package Width

1 in

Width

0.125 in

Conductor Related

Conductor Range

#18 AWG to #14 AWG

Conductor Size

18AWG - 14AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Minimum Pack Quantity

1