
Brand: Burndy
Catalog ID: HSB200H9PF2
Application
For Direct Burial
Catalog Number
HSB200H9PF2
Connector Type
HEAVY WALL TUBES
EU RoHS Indicator
Yes
Material
Cross-linked Polyolefin
Sub Brand
HEAT SHRINK
Type
HS-H-PF, Heavy Wall, Flame Retardant
UPC
781810214862
Package Height
1 in
Package Length
15.38 in
Package Weight
4.96 lb
Package Width
7 in
Voltage Rating
1500 V
Conductor Range
250-500 Kcmil
Conductor Size
250kcmil - 500kcmil
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certification - CSA Approved
Yes
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
HEAVY WALL TUBES
Carton Quantity
20
Minimum Pack Quantity
2
Number of Pieces in Package
2
Pallet Quantity
1