BURNDY
Image of HSB316T300PF HSB316T300PF, Heat Shrink Tubing, Thin, Flame Rtrdnt, Black

HSB316T300PF, Heat Shrink Tubing, Thin, Flame Rtrdnt, Black

Brand: Burndy

Catalog ID: HSB316T300PF

Heat Shrink Tubing, 0.19" ID Min.(Exp.), 0.09" ID Max.(Rec.), 18-12 AWG, Cross Linked Polyolefin, Thin Wall, Flame Retardant, Black, 600V.

  • Heat Shrink Tubing, 0.19" Min (Exp), 0.09" ID Max (Rec)
  • #18-#12 AWG, Cross Linked Polyolefin
  • Thin Wall, Flame Retardant
  • Black, 600 V

General

Application

For Terminations And Splices

Catalog Number

HSB316T300PF

Connector Type

THIN WALL REEL

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810213520

Dimensions

Dimensions

300 in x 0.187 in x 0.187 in

Height

0.187 in

Length

300 in

Package Height

7 in

Package Length

7 in

Package Weight

2.3 lb

Package Width

6 in

Width

0.187 in

Conductor Related

Conductor Size

18AWG - 12AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Minimum Pack Quantity

1