BURNDY
Image of HSB316T6PF18 HSB316T6PF18, Heat Shrink Tubing, Thin, Flame Rtrdnt, Black

HSB316T6PF18, Heat Shrink Tubing, Thin, Flame Rtrdnt, Black

Brand: Burndy

Catalog ID: HSB316T6PF18

Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing, #12-18 AWG, 600 V, 6.00" L, Flame Retardant, All Black.

  • Thin Wall Cross-Linked Polyolefin Heat Shrink Tubing
  • #12-#18 AWG, 600 V
  • 6.00" Length
  • Flame Retardant, All Black

General

Application

For Terminations And Splices

Catalog Number

HSB316T6PF18

EU RoHS Indicator

Yes

Material

POLYOLEFIN

Sub Brand

HEAT SHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810214527

Dimensions

Dimensions

6 in x 0.187 in x 0.187 in

Height

0.187 in

Length

6 in

Package Height

10 in

Package Length

6 in

Package Weight

0.71 lb

Package Width

1 in

Width

0.187 in

Conductor Related

Conductor Range

#18 AWG to #12 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

180

Minimum Pack Quantity

1

Number of Pieces in Package

18