BURNDY
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW

HSB34H2PF25, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.24" ID Max.(Rec.), #6 - 2, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

Brand:

Burndy

Catalog ID:

HSB34H2PF25

Product details

General

Catalog Number

HSB34H2PF25

Material

POLYOLEFIN

UPC

781810454039

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

625

Minimum Pack Quantity

1

Number of Pieces in Package

25