BURNDY
Image of HSB34H6PF10 HSB34H6PF10, Heat Shrink Tubing, Heavy Wall, Black

HSB34H6PF10, Heat Shrink Tubing, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSB34H6PF10

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.22" ID Max.(Rec.), #6 - 2, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 1500V.

  • Heat Shrink Tubing, 0.75" ID Min (Exp), 0.22" ID Max (Rec)
  • #6-#2, Polyolefin, Thick Wall, Black
  • Shrink Ratio 3:1, 1500 V
  • UL486D Listed for Direct Burial

General

Catalog Number

HSB34H6PF10

Connector Type

HEAVY WALL TUBES

Material

Cross-linked Polyolefin

UPC

781810214800

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

1500 V

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Conductor Size

6AWG - 2AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

250

Minimum Pack Quantity

1

Pallet Quantity

300