BURNDY
Image of HSB38T300PF HSB38T300PF, Heat Shrink Tubing, Thin Wall, Black

HSB38T300PF, Heat Shrink Tubing, Thin Wall, Black

Brand: Burndy

Catalog ID: HSB38T300PF

Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, Polyolefin, Thin Wall, Black, 25 Ft Reel.

  • Heat Shrink Tubing, 0.38" ID Min (Exp), 0.19" ID Max (Rec)
  • #8-#6, Polyolefin, Thin Wall
  • Black, 25 Foot Reel

General

Catalog Number

HSB38T300PF

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213667

Dimensions

Dimensions

300 in x 0.375 in x 0.375 in

Height

0.375 in

Length

300 in

Width

0.375 in

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Conductor Size

8AWG - 6AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Minimum Pack Quantity

1