BURNDY
Image of HSBL100T300PF HSBL100T300PF, Heat Shrink Tubing, Thin Wall, Blue

HSBL100T300PF, Heat Shrink Tubing, Thin Wall, Blue

Brand: Burndy

Catalog ID: HSBL100T300PF

Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0 - 300, Polyolefin, Thin Wall, Blue, Shrink ratio-2:1, 25 Ft Reel.

  • Heat Shrink Tubing, 1.00" ID Min (Exp), 0.50" ID Max (Rec)
  • 2/0-300, Polyolefin
  • Thin Wall, Blue
  • Shrink Ratio 2:1
  • 25 Foot Reel

General

Catalog Number

HSBL100T300PF

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810214022

Dimensions

Dimensions

300 in x 1 in x 1 in

Height

1 in

Length

300 in

Width

1 in

Conductor Related

Conductor Range

#2/0 AWG - 300 Kcmil

Conductor Size

2/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Minimum Pack Quantity

10