BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSBL18T48PF, Heat Shrink Tubing, 0.125" ID Min.(Exp.), 0.62" ID Max.(Rec.), #18 - 14, Polyolefin, Thin Wall, Blue, Shrink ratio-2:1, 4 Ft Reel.

Brand:

Burndy

Catalog ID:

HSBL18T48PF

Product details

General

Catalog Number

HSBL18T48PF

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212448

Conductor Related

Conductor Range

#18 AWG to #14 AWG

Conductor Size

18AWG - 14AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1