BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW
Buy America(n) Qualified

HSC100FR, Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Flame Retardant, Clear, 600V.

Brand: Burndy

Catalog ID: HSC100FR

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Flame Retardant, Clear, 600V.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Application

Used on UL Recognized TO 600V

Catalog Number

HSC100FR

Color

Clear

Connector Type

CLEAR TUBES

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Fire Retardant

UPC

781810266120

Conductor Related

Conductor Range

#1/0 AWG to #4/0 AWG

Conductor Size

4/0AWG - 300kcmil

Certifications And Compliance

Buy America(n) Qualified

  • TAA Compliant (All status valid till December 2024)
  • BABA Compliant (All status valid till December 2024)

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1