BURNDY
Image of HSC100FR100 HSC100FR100, Heat Shrink Tubing PVC, Thin, FR, Clear

HSC100FR100, Heat Shrink Tubing PVC, Thin, FR, Clear

Brand: Burndy

Catalog ID: HSC100FR100

PVC Clear Heat Shrink Tubing, 4/0-300 Code, 1/0-4/0 Flex, 600 V, Fire Retardant.

  • PVC Clear Heat Shrink Tubing
  • 4/0-300 Code, 1/0-4/0 Flex
  • 600 V
  • Fire Retardant

General

Application

Used on UL Recognized TO 600V

Catalog Number

HSC100FR100

Color

Clear

Connector Type

CLEAR TUBES

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Fire Retardant

UPC

781810266137

Dimensions

Dimensions

1200 in x 1 in x 1 in

Height

1 in

Length

1200 in

Width

1 in

Conductor Related

Conductor Range

#1/0 AWG to #4/0 AWG

Conductor Size

4/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

CLEAR TUBES

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

360