BURNDY
Image of HSC100FRFT HSC100FRFT, Heat Shrink Tubing PVC, Thin, FR, Clear
Image of HSC100FRFT HSC100FRFT, Heat Shrink Tubing PVC, Thin, FR, Clear

HSC100FRFT, Heat Shrink Tubing PVC, Thin, FR, Clear

Brand: Burndy

Catalog ID: HSC100FRFT

PVC Clear Heat Shrink Tubing, 4/0-300 Code, 1/0-4/0 Flex, 600 V, Fire Retardant.

  • PVC Clear Heat Shrink Tubing
  • 4/0-300 Code, 1/0-4/0 Flex
  • 600 V
  • Fire Retardant

General

Catalog Number

HSC100FRFT

Color

Clear

Material

Polyvinyl chloride

Product Family

PVC Clear Thin Wall Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

781810033722

Dimensions

Dimensions

300 in x 1 in x 1 in

Height

1 in

Length

300 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Electrical Ratings

Voltage Rating

600 V

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25