BURNDY
Image of HSC14FR HSC14FR, Heat Shrink Tubing PVC, Thin, Flame Rtrdnt, Clear
Image of HSC14FR HSC14FR, Heat Shrink Tubing PVC, Thin, Flame Rtrdnt, Clear
play

HSC14FR, Heat Shrink Tubing PVC, Thin, Flame Rtrdnt, Clear

Brand: Burndy

Catalog ID: HSC14FR

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.125" ID Max.(Rec.), 12-10 Flex, PVC, Flame Retardant, Clear, 600V.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

General

Application

For Terminations And Splices

Catalog Number

HSC14FR

Color

Clear

Connector Type

CLEAR TUBES

Material

Polyvinyl chloride

Product Family

PVC Clear Thin Wall Heat Shrink

Product Type

Shrink Tubing

Sub Brand

VISISHRINK

Technology

Heat Shrink

Trade Name

VISI-SHRINK™

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266199

Dimensions

Dimensions

600 in x 0.25 in x 0.25 in

Height

0.25 in

Length

600 in

Width

0.25 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12AWG -8AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

CLEAR TUBES

Logistics

Carton Quantity

16

Minimum Pack Quantity

1

Pallet Quantity

256