BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW
play

HSC18FR250, PVC Clear Heat Shrink Tubing, #14-#16 Code & Flex, 600 V, Fire Retardant.

Brand:

Burndy

Catalog ID:

HSC18FR250

Features: Type HSC-FR Is A Flexible Polyvinyl Chloride Clear Heat-Shrink Tubing, Excellent Flame Retardant Properties And A 2:1 Shrink Ratio, The VISI-SHRINK Tubing Enables Inspectors To Read Die Index Embossments On Installed Connectors Easily, UL Recognized, 105 DEG C, 600V, The Operating Temperature From -20 To 105 DEG C With A Shrink Temperature Of 135 DEG C, UL 224, VW-1 Rated, Self-Extinguishing Flame Retardant Properties, Clear Tubing, Allows Inspection Of Die Index Embossed And Shiner After Installation Is Complete, Should Any Corrosion Occur It Will Be Visible During Inspection, Low Shrink Temperature, Only Requires Common Hot Air Guns To Apply, Meets MIL-M-23053/Z-206C, Inner Diameter After Recovery: 062 IN, Inner Diameter Expanded: 0.125 IN, Material: Polyvinyl Chloride, Conductor Range: 16 - 14 AWG (Code And Flex)

Product details

General

Application

For Terminations And Splices

Catalog Number

HSC18FR250

Color

Clear

Connector Type

CLEAR TUBES

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266229

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16AWG - 14AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

16

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation