BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSC18T300PF, Heat Shrink Tubing, 0.12" ID Min.(Exp.), 0.06" ID Max.(Rec.), 18-14 AWG, Thin Wall, Clear

Brand:

Burndy

Catalog ID:

HSC18T300PF

Heat Shrink Tubing, 0.12" ID Min.(Exp.), 0.06" ID Max.(Rec.), 18-14 AWG, Cross Linked Polyolefin, Thin Wall, Flame Retardant, Clear, 600V.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, Inner Diameter Expanded: 0.12 IN Minimum, Nominal Diameter: 1/8 IN, Inner Diameter After Recovery: 06 IN Maximum, Conductor Range: 18 - 14 AWG, Material: Cross-Linked Polyolefin

Product details

General

Application

For Terminations And Splices

Catalog Number

HSC18T300PF

Color

Clear

Connector Type

THIN WALL REEL

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

VISISHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810213469

Conductor Related

Conductor Size

18AWG - 14AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1