
Brand: Burndy
Catalog ID: HSC316T300PF
Application
For Terminations And Splices
Catalog Number
HSC316T300PF
Connector Type
THIN WALL REEL
EU RoHS Indicator
Yes
Material
Cross-linked Polyolefin
Sub Brand
VISISHRINK
Type
HS-T-PF, Thin Wall, Flexible, Flame Retardant
UPC
781810213537
Dimensions
300 in x 0.187 in x 0.187 in
Height
0.187 in
Length
300 in
Package Height
7 in
Package Length
7 in
Package Weight
2.23 lb
Package Width
6 in
Width
0.187 in
Conductor Size
18AWG - 12AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL REEL
Minimum Pack Quantity
1