BURNDY
Image of HSC34FR250 HSC34FR250, Heat Shrink Tubing PVC, Flame Rtrdnt, Clear

HSC34FR250, Heat Shrink Tubing PVC, Flame Rtrdnt, Clear

Brand: Burndy

Catalog ID: HSC34FR250

Thin Wall Heat Shrink Tubing, .75" ID Min (Expanded), .375" ID ID Max (Recovered), Flame Retardant, Clear, 250-Foot Reel

  • PVC Clear Heat Shrink Tubing
  • 1/0-3/0 Code, #2-1/0 Flex
  • 600 V
  • Fire Retardant

General

Application

For Terminations And Splices

Catalog Number

HSC34FR250

Color

Clear

Connector Type

CLEAR TUBES

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISISHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266267

Dimensions

Dimensions

3000 in x 0.75 in x 0.75 in

Height

0.75 in

Length

3000 in

Width

0.75 in

Conductor Related

Conductor Range

#2 AWG to # 1/0 AWG

Conductor Size

1/0AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

CLEAR TUBES

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

360