BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSC38FR250, Clear heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, PVC, Fire retardant, Thin Wall, Shrink ratio-2:1, 50 Ft Reel.

Brand:

Burndy

Catalog ID:

HSC38FR250

Clear heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, PVC, Fire retardant, Thin Wall, Shrink ratio-2:1, 50 Ft Reel.

Allows inspection of die index embossment and shiner after installation is complete. Should any corrosion occur it will be visible during inspection

Product details

General

Application

Excellent flame retardant properties and a 2:1 shrink ratio. Tubing enables inspectors to read die index embossments on installed connectors easily

Catalog Number

HSC38FR250

Color

Clear

Connector Type

CLEAR TUBES

Construction Material - Main

Polyvinyl Chloride

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

VISI-SHRINK

Trade Name

VISI-SHRINK™

Type

HSC-FR

UPC

781810266311

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Conductor Size

6AWG - 4AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1