BURNDY
Image of HSIC350FR HSIC350FR, Heat Shrink End Cap, Heavy Wall, Black
Image of HSIC350FR HSIC350FR, Heat Shrink End Cap, Heavy Wall, Black
play

HSIC350FR, Heat Shrink End Cap, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSIC350FR

Heavy wall heat shrinkable end cap, 3.50" ID Min.(Exp.), 1.18" ID Max.(Rec.), 1250 Kcmil AWG, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 2kV Rated

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 2kV
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

General

Catalog Number

HSIC350FR

Color

Black

Connector Type

HEAVY WALL END CAP

Material

Cross-linked Polyolefin

Product Family

Heavy Wall Heat Shrink End Cap

Product Type

End Cap

Technology

Heat Shrink

UPC

781810266571

Dimensions

Dimensions

4.5 in x 3.5 in x 3.5 in

Height

3.5 in

Length

4.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

3.5 in

Electrical Ratings

Voltage Rating

2000 V

Conductor Related

Conductor Range

1250 Kcmil

Conductor Size

1250kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

UI

Configuration

Connector Type

HEAVY WALL END CAP

Logistics

Minimum Pack Quantity

7500