BURNDY
Image of HSM116T6PF26 HSM116T6PF26, Heat Shrink Tubing, Thin Wall, Mixed Color Pkg

HSM116T6PF26, Heat Shrink Tubing, Thin Wall, Mixed Color Pkg

Brand: Burndy

Catalog ID: HSM116T6PF26

Heat Shrink Tubing, 0.06" ID Min.(Exp.), 0.03" ID Max.(Rec.), #18, Polyolefin, Thin Wall, Multiple Color package.

  • Heat Shrink Tubing
  • .06" ID Min (Exp), .03" ID Max (Rec), #18
  • Polyolefin, Thin Wall
  • Multiple Color Package

General

Catalog Number

HSM116T6PF26

Color

Multiple Colors

Connector Type

THIN WALL TUBES

Material

Cross-linked Polyolefin

UPC

781810214596

Dimensions

Dimensions

6 in x 0.062 in x 0.062 in

Height

0.062 in

Length

6 in

Package Height

Package Length

Package Weight

Package Width

Width

0.062 in

Conductor Related

Conductor Range

#18 AWG

Conductor Size

18AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL TUBES

Logistics

Carton Quantity

260

Minimum Pack Quantity

1