BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSR112FR, Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.75" ID Max.(Rec.), 250 - 500, PVC, Fire retardant, Thin Wall, Red, 25 Ft Reel.

Brand:

Burndy

Catalog ID:

HSR112FR

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Catalog Number

HSR112FR

Color

Red

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266625

Conductor Related

Conductor Range

250-500 Kcmil

Conductor Size

350kcmil - 750kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads