

Brand: Burndy
Catalog ID: HSR38FR250
Catalog Number
HSR38FR250
Color
Red
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
Product Family
PVC Clear Thin Wall Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
781810266830
Dimensions
3000 in x 0.375 in x 0.375 in
Height
0.375 in
Length
3000 in
Width
0.375 in
Voltage Rating
600 V
Conductor Range
#8 AWG to #6 AWG
Conductor Size
6AWG -4AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL TUBES/REELS
Carton Quantity
1
Minimum Pack Quantity
4
Pallet Quantity
1