BURNDY
Image of HSTPBK00634FPK25EA HSTPBK00634FPK25EA, Heat Shrink Tubing, Thin Wall, Black
Image of HSTPBK00634FPK25EA HSTPBK00634FPK25EA, Heat Shrink Tubing, Thin Wall, Black
play

HSTPBK00634FPK25EA, Heat Shrink Tubing, Thin Wall, Black

Brand: Burndy

Catalog ID: HSTPBK00634FPK25EA

Heat Shrink Tubing, .063" ID Min (Issued), .031" ID Max (Recovered), Thin Wall, Black, 4' Lengths, 25 Pieces per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBK00634FPK25EA

Color

Black

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945699205

Dimensions

Length

48 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.063 in

Electrical Ratings

Voltage Rating

600 V