BURNDY
Image of HSTPBK0375250FRL HSTPBK0375250FRL, Heat Shrink Tubing, Thin Wall, Black

HSTPBK0375250FRL, Heat Shrink Tubing, Thin Wall, Black

Brand: Burndy

Catalog ID: HSTPBK0375250FRL

Heat Shrink Tubing, .375" ID Min (Issued), .187" ID Max (Recovered), Thin Wall, Black, 250-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBK0375250FRL

Color

Black

UPC

621945693975

Dimensions

Dimensions

3000 in x 0.375 in x 0.025 in

Height

0.025 in

Length

3000 in

Width

0.375 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

2