BURNDY
Image of HSTPBK0500100FRL HSTPBK0500100FRL, Heat Shrink Tubing, Thin Wall, Black

HSTPBK0500100FRL, Heat Shrink Tubing, Thin Wall, Black

Brand: Burndy

Catalog ID: HSTPBK0500100FRL

Heat Shrink Tubing, .50" ID Min (Issued), .25" ID Max (Recovered), Thin Wall, Black, 100-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBK0500100FRL

Color

Black

Material

Cross-linked Polyolefin

UPC

621945694606

Dimensions

Dimensions

1200 in x 0.5 in x 0.025 in

Height

0.025 in

Length

1200 in

Width

0.5 in

Logistics

Carton Quantity

2

Pallet Quantity

210